Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
HEFA
Description
LE03BD - Caster - low center of gravity - universal
Bill of material
LE03BD-D65-RN
CNSORDERNO
SC
Serial code
LE03BD
TYPE
type
Universal type
SM
Support material
SPHC
SST
Support surface treatment
Black electrophoresis
WC
Wheel code
D
d
H
h
L
l
100
W
w
100
F1
f1
80.0
F2
f2
78.0
FF1
ff
80
FF2
f2
78.0 mm
DD
dd
11
B
b
45
R
r
T
t
4
AL
Allowable load (kg)N
600
INFOTEXT
io
website
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    HEFA
    LE08BA_DA - Casters-universal type / brake type
    HEFA
    LE01BC_CC - Casters - light load type - universal type / side brake type
    HEFA
    LE07BB - Casters - Universal
    HEFA
    LE01AC - Caster_fixed type
    HEFA
    LE08HE - Caster universal type - Flat fixed type
    HEFA
    LE02AA - Fixed caster
    HEFA
    LE08JE - Caster universal type - screw fixed type
Previews
3D
Dimenze
2D
Stáhnout CAD model