Catalog navigation
CAD Model seçimi
Uygun ürünler: 16
HELP_VARIABLE
Company
HEFA
Description
CD41 - Chain guide - with C-channel - with hole
Bill of material
CD41WG-60-L200-K0
CNSORDERNO
MO
model
TYPE
type
MQ
material quality(Slide rail)
Ultra high molecular weight polyethylene
MQ1
material quality(C-shaped steel trough)
SE
series
L
LThe minimum unit of length specified is 10mm
K
P
P The hole distance is 5mm from the specified unit
A
mm
HH
h
mm
W
mm
D
mm
E
mm
F
mm
G
mm
H
mm
TT
t
mm
M
mm
V
v
mm
DD
d
mm
DD1
d1
mm
CH
C
mm
INFOTEXT
website
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    HEFA
    CD40 - Chain guide - with C-channel - no hole
    HEFA
    CD30PE_PU - Chain · standard type · 06B/08B/10B/12B series
    HEFA
    CD42 - Chain guide - resin type
    HEFA
    CD21C - Sprocket / chain 40 series
Previews
3D
Boyut
2D
CAD modeli indir