Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
HEFA
Description
CD30B - 35 series chain
Bill of material
CD30BE-35-4
CNSORDERNO
SC
Serial code
SERIES
series
35
SE
serial
35 series(06C)
MAT
texture of material
P
Pitch
9.525
JS
Number of sections
HH
h
4.78 mm
D1
5.08 mm
C
5.80 mm
B1
6.95 mm
B2
7.60 mm
D2
3.60 mm
W1
1.28 mm
W2
1.28 mm
H
7.46 mm
F1
7.81 mm
F2
9.05 mm
AST
Average tensile strength
INFOTEXT
website
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    HEFA
    CD30E - 60 series chain
    HEFA
    CD30C - 40 series chain
    HEFA
    CD30D - 50 series chain
    HEFA
    CD30F_CD31F - 80 series chain
    HEFA
    CD32_CD33 - Short pitch conveyor chain
    HEFA
    CD30AE - 25 series chain
    HEFA
    CD30PE_PU - Chain · standard type · 06B/08B/10B/12B series
    HEFA
    CD30_31GE - chain100series(20A)
Previews
3D
Boyut
2D
CAD modeli indir