Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
HEFA
Description
CC45 - Flat belt - for anti-static use
Bill of material
CC45AH-W20-L0.5(3030)
CNSORDERNO
SC
Series code
UT
use to
For anti-static use
PR
producer
domestic
CS1
Material of conveying surface
CS2
Conveying surface texture
CS3
Color of conveying surface
CS4
Friction coefficient of conveying surface
RS1
Roller surface material
polyester fabric
RS2
Roller surface texture
Cloth
FL
fabric layers
TT
Total thickness
TB
Body tolerance
mm
TL
Lap tolerance
mm
TTJ
Tooth joint tolerance
mm
WEIGHT
weight
kg/m^2
MWD
Minimum wheel diameter
AS
Allowable stress
kg/cm
CT
Continuous use temperature
°C
AGB
Adding guide bars to the inner circumference
LD
Laser drilling
W
belt width
mm
Enter value for W
belt width
mm
cm
inch
ft
TW
width tolerance
±1 mm
L
perimeter
m
TL1
Tolerance on length of guide bars
±15 mm
TL2
Without guide bar tolerance
±10 mm
CD
Center distance
D
Diameter of driving wheel
mm
Enter value for D
Diameter of driving wheel
mm
cm
inch
ft
D1
Diameter of driven wheel
mm
Enter value for D1
Diameter of driven wheel
mm
cm
inch
ft
PVC
Add PVC anti deviation guide strip
PU
Add PU anti deviation guide strip
BB
Bottom width
0 mm
H
h
0 mm
MPD
Minimum pulley diameter
0 mm
X
Recommended roller size
0 mm
Y
Recommended roller size
0 mm
Z
Recommended roller size
0 mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HEFA
    CC40 - Flat belt - general use
    HEFA
    LD29AE - Stainless steel butterfly hinge · I-shaped
Previews
3D
Dimension
2D
Download CAD models