Catalog navigation
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
HEFA
Description
ZJ06TA - Solid ball spline - one end step external thread type, one end step internal thread type, cylindrical nut type
Bill of material
ZJ06TA-D13-L60-M6-N4-E10-F8-P7
CNSORDERNO
SC
Series code
ZJ06TA
LX
type
Cylindrical nut
GBCZ
National standard material of spline shaft
55
CZXD
Equivalent material of spline shaft
S55C
HJTCZ1
Spline sleeve national standard material
GCr15
HJTCZ
Spline sleeve is of equivalent material
SUJ2
DGC
D Tolerance
h7
YD
hardness
HRC58~62
D
mm
DT
D Tolerance
mm
L
mm
Enter value for L
mm
cm
inch
ft
M
N
mm
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
P
mm
Enter value for P
mm
cm
inch
ft
GZLS
Number of ball rows
W
mm
A2
mm
H
mm
A1
mm
Q
Q Oil hole
mm
HH
h
mm
KK
k
mm
M01
M02
CT
Dynamic basic rated torque
kgf·m
COTT
Static basic rated torque
kgf·m
CC
Dynamic load basic rated load
kgf
CO
Static load basic rated load
kgf
HJZTZL
Spline bushing weight
HJZZL
Spline shaft weight
INFOTEXT
website
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD