Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HEFA
Description
LB19E - Circular handle - foldable type - external thread installation type
Bill of material
LB19EK-D6-L120-H25
CNSORDERNO
SC
Series code
TYPE
type
Foldable type
MQ
material quality
ST
Surface Treatment
D
6 mm
L
mm
H
25 mm
M
4 mm
HH
h
8 mm
RW
Reference weight
kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models