Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
LB18D - Circular handle - welded type
Bill of material
LB18DF-D10-L120
CNSORDERNO
SC
Series code
TYPE
type
Welding type
MQ
material quality
ST
Surface Treatment
D
10 mm
L
mm
L1
mm
H
37 mm
RW
Reference weight
kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models