Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LB12C - Square handle - arc type - exterior type
Bill of material
LB12CT-L215
CNSORDERNO
SC
Series code
TYPE
type
Arc-shaped
MQ
material quality
ABS
COLOUR
colour
L
215 mm
RW
Reference weight
0.10 kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models