Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD03LC - Flat butterfly hinge - stainless steel economy - tapered hole
Bill of material
LD03LC-L37
CNSORDERNO
LD03LC-L37
SC
Serial code
LD03LC
TOM
texture of material
SUS304
ST
surface treatment
-
L
l
37
L1
41
W
w
35
F1
f1
22.500
F2
f2
23
DD1
dd1
8
DD2
dd2
5.200
T
2.000 mm
H
h
9
AL
Allowable load(kg)
5
INFOTEXT
io
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models