Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD57CF - Spring butterfly hinge - conical hole type - flat type
Bill of material
LD57CF-25
CNSORDERNO
LD57CF-25
SC
Series code
LD57CF
TYPE
Conical hole type
LOAD
load
Economical
MQ
material quality
SPCC
ST
Surface Treatment
galvanization
SP
specifications
25
W
33 mm
L
25 mm
F1
14 mm
F2
22 mm
T
1 mm
H
5.3 mm
DD
d
4.2 mm
D1
d1
6.2 mm
D
3 mm
TORQUE
Torque when unfolding at right angles
0.04±20%
CKZL
Reference weight
0.01
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models