Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
ZD59BN - Z-axis linear ball type slide table precision feed screw driven type
Bill of material
ZD59BN-40
CNSORDERNO
SC
Serial code
ZD59BN
TYPE
Precision feed screw driven
TD
Transmission direction
Z axis
TM
texture of material
(Main body) SUS440C (screw nut) brass
ST
surface treatment
Electroless nickel plating
S
Specifications
PS
Platform size
mm
TRIP
trip
±6.5 mm
LR
Load resistance
49.0 N
MAS
Movement accuracy (straightness)
1 μm
MAU
Moving accuracy (up and down swing)
25''
MAL
Moving accuracy (left and right swing)
15''
AS
Allowable torque load (swing up and down)
N·m
AL
Allowable torque load (swing left and right)
N·m
AR
Allowable moment load (lateral rolling)
N·m
MS
Moment rigidity (swinging up and down)
''/N·cm
ML
Moment rigidity (swing left and right)
''/N·cm
MLR
Moment rigidity (lateral rolling)
''/N·cm
XNXZ
Rotation of the knob by 1 revolution
0.5 mm
BW
Body weight
kg
ZJG1
Change location
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models