Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HEFA
Description
BB43C_43D_43E - Cylindrical countersunk hole type of support for base
Bill of material
BB43DN-D10
CNSORDERNO
SC
Serial code
TYPE
Type
TM
Texture of material
ST
Surface treatment
FJ
enclosure
D
DH7
mm
DH7T
D tolerance
+0.015/0
A
32 mm
L
19 mm
F
20.0 mm
G
12.5 mm
F1
10.5 mm
BB
b
5 mm
MM
m
BB1
b1
mm
BB2
b2
mm
Z
mm
M
M4
X
5.0 mm
F2
9 mm
DD
d
5.0 mm
DD1
d1
8.0 mm
Y
5 mm
W
2 mm
AB
Accessory bolt
(M4-10)*2
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models