Catalog navigation
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
HEFA
Description
BB14B - Circular strut one end external thread one end internal thread L size designation with wrench groove type
Bill of material
BB14BF-D5-L15-E0
CNSORDERNO
SC
Serial code
LX
type
L size designation type · with wrench position type
TM
Texture of material
ST
Surface treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
E
E(mm)
M
M(mm)
2.600
W
W(mm)
4.000
K
H(mm)
8.000
INFOTEXT
website
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD