Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
HEFA
Description
BM03 - Hexagon socket set screw
Bill of material
BM03HF-M3-L3
CNSORDERNO
SC
Serial code
LX
type
MAT
texture of material
HRC
hardness
ST
surface treatment
M
type(M)
L
mm
A
1.5 mm
E
e
1.2 mm
DD
d
mm
INFOTEXT
website
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model