Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
HEFA
Description
BJ46B - Locating pin large head cone angle bolt fixed type standard type P size designated type
Bill of material
BJ46BU-Y-D10-P14
CNSORDERNO
SC
Serial code
TM
Texture of material
HT
Heat treatment
HRC
Hardness
ST
surface treatment
DCYD
Coating hardness
XZ
shape
D
mm
P
mm
Enter value for P
mm
cm
inch
ft
L
15 mm
H
10 mm
C
2 mm
MM
m
4 mm
W
4.0 mm
INFOTEXT
website
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели