Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
HEFA
Description
BH57 - Fixture bushing P size fixing L size selection type
Bill of material
BH57CG-P8-L10
CNSOEDERNO
SC
Serial code
TM
Texture of material
SKS3
HT
heat treatment
quench
HRC
Hardness
55~60HRC
ST
surface treatment
P
mm
L
mm
R
2 mm
H
28 mm
K
22 mm
T
6.0 mm
D
12 mm
DG6
g6 tolerance
-0.006/-0.017
A
20 mm
DD
d
3.3 mm
DD1
d1
6.5 mm
HH
h
3.5 mm
TKC
Change T dimensional tolerance
INFOTEXT
website
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели