Catalog navigation
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
HEFA
Description
BH11 - Fixture locking with locating pin stop screw - shouldered ring groove type
Bill of material
BH11YG-D6-P3-H5-L5
CNSORDERNO
SC
Serial code
TYPE
type
TM
Texture of material
RCL
heat treatment
HRC
Hardness
ST
surface treatment
D
Dh7
mm
DH7
h7 public errand
0/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
Q
9 mm
R
1.0 mm
W
1 mm
KWC
Change the stop position
KD
Stop machining
PK
Wrench slot machining
PKZ
0 mm
RTC
Change upper shoulder R
RTCZ
mm
INFOTEXT
website
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD