Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
HEFA
Description
BH10Y_10L - Fixture positioning pin stop screw locking type - shoulder type for front end structure
Bill of material
BH09LD-AP-D6-P3-H5-L5-A30-E1
CNSORDERNO
SC
Serial code
TYPE
type
FS
front structure
TM
Texture of material
HT
heat treatment
HRC
Hardness
FS1
front structure
D
Dh7
mm
DH7
h7 public errand
0/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
A
Select angle
E
E(AP)
Q
9 mm
R
1.000 mm
W
1 mm
INFOTEXT
website
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir