Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
HEFA
Description
BH02Y - Fixture locating pin front end cone R-type - shouldered external thread type - with grinding return groove
Bill of material
BH02YA-D6-P3-H2-L5-F6
CNSORDERNO
SC
Serial code
TYPE
type
circular
TM
Texture of material
SUJ2
HRC
Hardness
50~55HRC
ST
surface treatment
D
Dg6
mm
DG6
g6 public errand
-0.004/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
DD
d
4 mm
Q
9 mm
R
1.0 mm
PK
Wrench slot machining
PKZ
mm
RC
Change the front end angle
RCZ
°
INFOTEXT
website
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model