Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
HEFA
Description
ZE41EA - Steel ball guide sleeve for mold base· LOCTITE bonding/loading and unloading type
Bill of material
ZE41EA-25-L40
CNSORDERNO
SC
Serial code
ZE41EA
TYPE
type
Loading and unloading type
MT
material
SUJ2
HARDNESS
hardness
58HRC~
D
The diameter of the applicable guide pillar
mm
TOL
D tolerance
mm
LA
mm
LB
mm
DD
d
mm
DH4
Dh4
mm
TOL2
Dh4 tolerance
mm
D1
mm
E
e
mm
PCD
P.C.D
mm
K
mm
M
M6
MM
6 mm
ANNEX
Accessory briquetting
INFOTEXT
website
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model