Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
HEFA
Description
ZE33A_B - Standard stripper guide bushing, tight fit, oil lubrication
Bill of material
ZE33AA-d25-L25
CNSORDERNO
SC
Serial code
TYPE
type
MT
material
SUJ2
ODT
outer diameter tolerances
IDA
Inner diameter accuracy
5μm
OT
Operating temperature
0~-40℃
HARDNESS
hardness
58HRC~
D
d
mm
TOL
d tolerance
+0.005~0 mm
L
mm
L1
mm
DN5
Dn5
mm
TOL2
Dn5 tolerance
mm
INFOTEXT
website
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model