Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HEFA
Description
ZG05F - Precision conveyor synchronous belt double row - built-in motor type (bandwidth 20mm) / head drive three groove profile (pulley diameter 50mm)
Bill of material
ZG05FW-B150-L300-25-TA220-IM-5-C-G
CNSORDERNO
ZG05FW-B150-L300-25-TA220-IM-5-C-G
SC
Serial code
TYPE
Built in motor type
PM
Profile material
Aluminum alloy
MM
Material of motor cover plate
Aluminum alloy
MF
Material of fixed pulley seat
Aluminum alloy
PST
Profile surface treatment
clear anodizing
MST
Surface treatment of motor cover plate
spray
PFST
Surface treatment of pulley fixing seat
spray
B
mm
Введите значение для B
mm
cm
inch
ft
L
mm
Введите значение для L
mm
cm
inch
ft
OP
output power/Frame number/inertia
V
Motor voltage/Step control mode/Servo rated output
MSS
Motor specification/Stepping motor torque/Servo voltage
GAC
Gear head reduction ratio/Adaptive drive/Servo control mode
BS
Belt specification
MOBR
Motor brand
ZJG1
Motor erection
ZJG2
Specifies the number of nuts on each side of the slot
ZJG211
Number of nuts
INFOTEXT
website