Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
HEFA
Description
ZE22AA - Oil-free bushing, straight column type, polyacetal resin
Bill of material
ZE22AA-d15-L10
CNSORDERNO
SC
Serial code
ZE22AA
TYEP
type
Straight column type
MT
material
Polyacetal resins contain lubricants and special fillers
WD
Heat-resistant temperature
-40~80℃
D
d
TOL
d tolerance
mm
L
mm
DD
D
mm
A
Chamfering a
0.5 mm
B
Chamfering b
mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models