Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
HEFA
Description
ZD87AB - X-axis simple adjustment assembly · compression lead screw type · standard type
Bill of material
ZD87AB-25-Z18
CNSORDERNO
SC
Series code
ZD87AB
LX
type
Standard type · ordinary knob type
ZC
Main material
A6063
MBST
Main body surface treatment
Black anodizing
GSM
Guide shaft material
SUS304
DXZYD
Hardness of guide shaft
56HRC~
THCZ
Spring material
SUS631
YJSGCZ
Material of compression lead screw
S45C
YJSGST
Surface treatment of compression lead screw
Electroless nickel plating
GG
Specifications
Z
mm
SS
Slide surface
mm
YDL
Amount of movement
mm
LRL
Load resistance level
LRV
Load resistant vertical
RKR
Rotation of the knob by 1 revolution
0.5 mm
ZZ
dead weight
kg
FJ
Accessory
INFOTEXT
website