Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
HEFA
Description
XC_Q8 - Diagonal precision milling rack (high-frequency) Q8 level
Bill of material
40R10TFGX-Q8
CNSORDERNO
SC
Series code
TST
Tooth surface technology
Precision milling
TTT
Tooth thickness tolerance
0/-0.09(mm)
FPK
≤0.015/1000(mm)
TSA
Tooth surface appearance
After high frequency waves, there are black marks on the side, and additional surface treatment (sandblasting, phosphate, surface treatment can be ground) can be added to beautify the surface
MATERIAL
material
S45C (medium carbon steel)
HARDNESS
hardness
HRC45~52
HT
heat treatment
induction hardening
RIG
Right-handed angle
19°31′42″
MEA
Measurement environment
Room temperature 25 ℃
ST
Surface Treatment
turn black
Q
Accuracy level Q
Q8
M
modulus
L
mm
L2
mm
CS
number of teeth
B
mm
H
mm
H1
mm
D
mm
II
i
mm
KS
Number of holes
H2
mm
DD1
Ød1
mm
DD2
Ød2
mm
DD3
Ød3
mm
E
mm
L1
mm
I
mm
FTA
Fta
KN
WEIGHT
weight
kg
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HEFA
    JCSXCL_Q8 - Keyway helical gear_ Q8 level
    HEFA
    ZTFGM-Q8 - Straight tooth precision milling rack Q8 grade
    HEFA
    ZC8-ZCG8-1.5m - Spur gear - module 1.5
    HEFA
    XC_Q6 - Helical tooth grinding rack Q6
    HEFA
    CD40 - Chain guide - with C-channel - no hole
Previews
3D
Dimension
2D
Download CAD models