Catalog navigation
Selezione modello CAD
Prodotti disponibili: 103
HELP_VARIABLE
Company
HEFA
Description
LN04GR - Heat resistant compression spring - allowable displacement Lx50%
Bill of material
LN04GR-D10-L25
CNSORDERNO
SC
Series code
LN04GR
TYPE
Heat resistant type
MAT
material
SUS631
PE
Permissible displacement
L x 50%
SP
Spring constant tolerance
±10%
OP
Operating temperature
Can be used at high temperatures below 300 ℃
D
mm
L
mm
DD
d
mm
CO
Compression length
mm
F
F max
N
permissible loadNmax
THCS
spring constantN/mm
INFOTEXT
website
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD