Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
HEFA
Description
LG02 - Handle - standard straight bar
Bill of material
LG02AJ-M4-L12-B
CNSORDERNO
CODE
Code
CODE1
type
TYPE
Material (subject)
SUR
Main_body_surface_treatment
SUR1
Thread_surface_treatment
TYPE1
Material (thread)
M
L
mm
SBYS
Handle_color
R
45 mm
H
35 mm
H1
h
25.8 mm
D
13.0 mm
DD
d
10.0 mm
INFOTEXT
website