Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
HEFA
Description
LF08ET - Instrument specific foot cup - fixed adjustment type
Bill of material
LF08ET-D90-M24-L70
CNSORDERNO
SC
Series code
LF08ET
BM
Base material
Aluminum alloy
BST
Base surface treatment
-
SM
Screw material
SUS420
SST
Screw surface treatment
-
RM
Rubber material
Flame retardant rubber
RPC
Rubber pad color
Blue
RPH
Rubber pad hardness
Shaw A65
D
mm
M
24 mm
L
70 mm
P
pitch
mm
H
34 mm
L1
124 mm
S
36 mm
VL
vertical load
900 kg
INFOTEXT
website
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model