Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HEFA
Description
LE04EC - Casters - heavy duty type - with adjusting block
Bill of material
LE04EC-D50-RN
CNSORDERNO
LE04EC-D50-RN
SC
Serial code
LE04EC
TYPE
type
Type with adjusting block
SM
Support material
SPHC
SST
Support surface treatment
Galvanized
WC
Wheel code
RB
Rotary bearing
has
WB
Wheel bearing
has
D
50 mm
H
74 mm
L
102 mm
W
102 mm
F1
f1
80 mm
F2
f2
75 mm
DD
d
11 mm
B
45 mm
R
73 mm
J
19.6 mm
H1
15 mm
AL
Allowable load (kg)
250
INFOTEXT
website
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели