Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
LD59H - Concealed Hinge - inner insert type, outer door type, latch type, cone hole type/cone hole + screw
Bill of material
LD59HL-42
CNSORDERNO
SC
Serial code
TYPE
type
Latch type · Taper hole + screw type
MATERIAL
material
ZDC
SURFACE
surface treatment
SPE
specification
F1
mm
F2
mm
F3
mm
LOAD
load
10 kg
WEIGHT
reference weight
0.17 kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models