Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD46MB - Zinc alloy butterfly hinge - Flat and screw type
Bill of material
LD46MB-60
CNSORDERNO
LD46MB-60
SC
Serial code
LD46MB
TYPE
type
Flat type·Screw type·Longplate type
MATERIAL
material
ZDC
SURFACE
surface treatment
Spray (matte black)
SPE
specification
60
LOAD
load
28 kg
WEIGHT
reference weight
0.31 kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models