Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD46JA - Zinc alloy butterfly hinge - Flat type · Left and right offset type
Bill of material
LD46JA-50
CNSORDERNO
LD46JA-50
SC
Serial code
LD46JA
TYPE
type
Left-right offset type·cone-pass·square
MATERIAL
material
ZDC
SURFACE
surface treatment
Electrophoresis (black)
SPE
specification
50
W
63 mm
L
50 mm
W3
28 mm
L1
30 mm
W1
10 mm
W2
15 mm
H
11.5 mm
T
6 mm
D
d
6.3 mm
D1
D
6 mm
LOAD
load
18 kg
WEIGHT
reference weight
0.11 kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models