Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
HEFA
Description
LD03KC - Flat butterfly hinge - stainless steel - through hole
Bill of material
LD03KC-L50
CNSORDERNO
SC
Serial code
LD03KC
TOM
texture of material
SUS304
ST
surface treatment
polishing
SHAPE
shape
L
W
w
32
F1
f1
F2
20
DD
dd
3.4
T
1.5 mm
H
h
6.3
AL
Allowable load(kg)
INFOTEXT
io
website