Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LB43L - Triangle handle
Bill of material
LB43LM-L60
CNSORDERNO
SC
Series code
TYPE
type
Triangle handle - interior type
MQ
material quality
ABS
COLOUR
colour
L
60 mm
L1
50 mm
L2
70 mm
H
21 mm
A
30 mm
AA
a
12 mm
CKZL
Reference weight
0.012
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models