Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
LB42CC - Die cast handle - right angle type - external installation type
Bill of material
LB42CC-L80
CNSORDERNO
SC
Series code
LB42CC
TYPE
type
External installation type - right angle type
MQ
material quality
SUS304
ST
Surface Treatment
Mirror polishing
L
mm
L1
mm
L2
mm
A
45 mm
B
14 mm
H
35 mm
HH
h
23 mm
D
d
4.5 mm
T
6 mm
A1
18 mm
CKZL
Reference weight
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models