Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HEFA
Description
LB40H - Tube type handle - round tube with nut type - internally installed type
Bill of material
LB40HC-L500
CNSORDERNO
SC
Series code
TYPE
type
Internally installed type - round pipe with threaded type
MAT1
Support material
MAT2
Circular tube material
A6063
ST1
Surface treatment/color of bracket
Matte Black
ST2
Surface treatment/color of circular tubes
Electrophoretic black
L
mm
L1
mm
W
46 mm
H
80 mm
CKZL
Reference weight
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models