Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LB40CB - Anti static handle - interior type
Bill of material
LB40CB-L175
CNSORDERNO
LB40CB-L175
SC
Series code
LB40CB
TYPE
type
tubular
MAT1
Core material material
PA
MAT2
Coating material
specialty elastomers
COLOUR
colour
blue
OT
Operating temperature
-30℃~80℃
L
175 mm
CKZL
Reference weight
0.25
SA
Standard accessories
Cross recessed pan head small screw with spring washer M6 × 10 (stainless steel)
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models