Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
HEFA
Description
LB39FN - Tube type handle - round tube with cover - angled type - external installation type
Bill of material
LB39FN-L130-BL
CNSORDERNO
SC
Series code
LB39FN
TYPE
type
Round tube with cover type - inclined angle type
MAT1
Cover material
Glass fiber reinforced polyamide
MAT2
body material
Glass fiber reinforced polyamide
MC
Main color
black
L
mm
CCS
Cover color selection
L1
mm
L2
mm
A
mm
A1
mm
H1
mm
H2
mm
H3
mm
D
d
Ø8.5 mm
HH1
h1
5 mm
HH2
h2
6.5 mm
CKZL
Reference weight
INFOTEXT
website
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés