Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LB35J - Concealed handle with lock hole - quick installation type- built-in type
Bill of material
LB33JQ-L111.6
CNSORDERNO
SC
Series code
TYPE
type
Concealed handle with lock hole - quick installation type
MQ
material quality
ABS
COLOUR
colour
L
111.6 mm
APT
Applicable plate thickness
1.0 mm
CKZL
Reference weight
0.01
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models