Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
LB35CH - Angled handle - diagonal pull with mounting plate - built-in type
Bill of material
LB35CH-L100
CNSORDERNO
SC
Series code
LB35CH
TYPE
type
Built in type - diagonal pull type with mounting plate
MAT1
Handle material
A6063
MAT2
Installation plate material
A6063
ST1
Handle surface treatment
clear anodizing
ST2
Surface treatment of installation plate
clear anodizing
L
mm
L1
mm
A
40 mm
D
10 mm
H
47 mm
LF
Lf
13 mm
M
M5 mm
E
Installation dimension E
mm
F
Installation dimension F
mm
G
Installation dimension G
mm
W
Installation dimension W
16 mm
T
Installation dimension T
3.2 mm
CKZL
Reference weight
0.05
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models