Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
HEFA
Description
LB35B - Angle handle - diagonal pull with mounting plate - internal and external installation type
Bill of material
LB35BE-L160
CNSORDERNO
SC
Series code
TYPE
type
Internal and external installation type - inclined pull type with mounting plate
MAT1
Handle material
MAT2
Installation plate material
SUS304
ST1
Handle surface treatment
ST2
Surface treatment of installation plate
-
L
mm
D
10 mm
E
mm
W
16 mm
DD
d
5.4 mm
DD1
d1
10.5 mm
T
5 mm
L1
mm
H
52 mm
A
43 mm
HH
h
13 mm
M
5 mm
LOAD
load
2000
CKZL
Reference weight
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models