Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
LB26CU_CQ - Concealed handle - quick installation type - built-in type
Bill of material
LB26CQ-103.5
CNSORDERNO
SC
Series code
TYPE
type
Quick installation type - W-shaped
MQ
material quality
ABS
ST
Surface treatment/color
SP
specifications
L
mm
S
mm
W
mm
F
mm
C
mm
G
6 mm
T
3 mm
TS
Door thickness
mm
W1
Opening size W1
mm
L1
Opening size L1
mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models