Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
LB26CD - Concealed handle - quick installation type - built-in type
Bill of material
LB26CD-L80
CNSORDERNO
SC
Series code
LB26CD
TYPE
type
Quick installation type - W-shaped
MQ
material quality
ABS resin
ST
Surface treatment/color
black
L
mm
W
mm
S
mm
H
30 mm
W1
mm
L1
mm
ADPT
Applicable door panel thickness
1~1.2 mm
CKZL
Reference weight
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models