Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
LB23K - Suggested handle - with ventilation hole type - interior type
Bill of material
LB23KL-L105
CNSORDERNO
SC
Series code
TYPE
type
Interior type - with ventilation holes
MAT1
Bottom shell material
ABS
MAT2
Panel material
SUS304
ST1
Bottom Shell Surface Treatment/Color
ST2
Panel surface treatment/color
wire drawing
L
105 mm
RP
Rubber pad
APT
Applicable plate thickness
18~25 mm
SA
Standard accessories
Cross recessed countersunk head tapping screws 2 types (without groove) 4 × 20 (stainless steel)
RW
Reference weight
0.04 kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models