Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
LB23H - Implied handle - double threaded fixed type - built-in type
Bill of material
LB23HF-L90
CNSORDERNO
SC
Series code
TYPE
type
Standard type
BS
Back shape
plane
MH
Mounting Hole
2 external threads
MQ
material quality
SUS304
ST
Surface Treatment
L
mm
RP
Rubber pad
S
mm
W
60 mm
F
28 mm
H
15 mm
HH
h
mm
T
mm
M
P
Opening size P
mm
W1
Opening size W1
mm
L1
Opening size L1
mm
RW
Reference weight
kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models