Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LB23G - Concealed handle - double threaded fixed type - built-in type
Bill of material
LB23GD
CNSORDERNO
SC
Series code
TYPE
type
Standard type
BS
Back shape
plane
MH
Mounting Hole
2 external threads
MQ
material quality
ST
Surface Treatment
RP
Rubber pad
L
119 mm
W
60 mm
H
15 mm
P
100 mm
RW
Reference weight
0.07 kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models