Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LB23EB - Concealed handle - standard type - fixed through hole - built-in type
Bill of material
LB23EB-L135
CNSORDERNO
LB23EB-L135
SC
Series code
LB23EB
TYPE
type
Standard type
MH
Mounting Hole
2 through-holes
MQ
material quality
PP
ST
Surface treatment/color
black
L
135 mm
ABT
Applicable plate thickness
15 mm
RW
Reference weight
0.044 kg/pcs
SCREWS
Suggest using cross recessed flat head self tapping screws
M4×12
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models