Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LB22TD - Concealed handle - automatic reset type - external installation type
Bill of material
LB22TD-L50
CNSORDERNO
LB22TD-L50
SC
Series code
LB22TD
TYPE
type
External type - automatic reset type
SHAPE
shape
circular type
HPS
Hand picking shape
circular
MQ
material quality
SUS304
ST
Surface Treatment
Mirror polishing
L
50 mm
RW
Reference weight
0.02 kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models