Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LB22RD - Concealed handle - automatic reset type - external installation type
Bill of material
LB22RD-L75
CNSORDERNO
LB22RD-L75
SC
Series code
LB22RD
TYPE
type
External type - automatic reset type
SHAPE
shape
Square Shape
HPS
Hand picking shape
elliptic type
MQ
material quality
SUS304
ST
Surface Treatment
Mirror polishing
L
75 mm
RW
Reference weight
0.05 kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models