Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LB22PC - Concealed handle - standard - exterior design
Bill of material
LB22PC-L90
CNSORDERNO
LB22PC-L90
SC
Series code
LB22PC
TYPE
type
Standard type
HPP
Hand picking position
eccentric
MQ
material quality
SUS304
ST
Surface treatment/color
-
L
90 mm
S
50 mm
W
64 mm
F
25 mm
H
17.5 mm
T
2.5 mm
OSP
Opening size P
68 mm
OSW1
Opening size W1
43 mm
OSL1
Opening size L1
53 mm
OSW2
Opening size W2
38 mm
RW
Reference weight
0.09 kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models